Publish your products
FENCE M170 3-seater sofa
FENCE M170 3-seater sofa
FENCE M170 3-seater sofa
FENCE M170 3-seater sofa
FENCE M170 3-seater sofa
FENCE M170 3-seater sofa
FENCE M170 3-seater sofa
FENCE M170 3-seater sofa
FENCE M170 3-seater sofa
    Ohlson

    FENCE M170 3-seater sofa

    A pretty and pleasant 3-seater sofa which, with its minimal overall depth, is very space-saving without sacrificing good sitting comfort. Choose without, with one or two armrests. Put several sofas together in a row with coupling fittings or place the sofas back to back.

    Choose from fabrics, artificial leather or leather from our Scandinavian suppliers, customize the color of the stand or use our standard colors in silver grey, white or black.

    Specification
    • SEAT HEIGHT 46 cm

      DEPTH 55 cm

      WIDTH 170 cm

      HEIGHT 76 cm

      ACCESSORIES: Coupling fittings

      STEEL STAND

      Silver grey-white and black lacquer are standard

      optional RAL on request

      PADDING

      Fireproof polyether

      Technical specification
      • Unique ref.FENCE-m170-sofa
      • Product familyFENCE
      • Product groupSofa
      • TypeObject (single object)
      • Date of publishing2024-09-11
      • Edition number1
      • Height (mm)760
      • Width (mm)1700
      • Depth (mm)550
      Related
      • Material mainFabric
      • Material secondaryMetal
      Classification
      • BIMobject CategoryFurniture - Sofas
      • IFC classificationFurniture

      Region availability

      Europe
      Denmark
      Finland
      Iceland
      Norway
      Sweden

      Similar products

      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit