Publish your products
FENCE M55 Armchair
FENCE M55 Armchair
FENCE M55 Armchair
FENCE M55 Armchair
FENCE M55 Armchair
FENCE M55 Armchair
    Ohlson

    FENCE M55 Armchair

    A nice and pleasant armchair with or without armrests or a corner part (with an armrest) which, with its minimal total depth, is very space-saving without sacrificing good sitting comfort. Choose without, with one or two armrests. Put several armchairs together in a row with coupling fittings or place together with sofas etc.

    Choose from fabrics, artificial leather or leather from our Scandinavian suppliers, customize the color of the stand or use our standard colors in silver grey, white or black.

    Specification
    • SEAT HEIGHT 46 cm

      DEPTH 55 cm

      HEIGHT 76 cm

      WIDTH 55 cm

      ACCESSORIES

      • Coupling fittings

      STAND

      Square tube in silver gray - white or black lacquer is standard

      Optional RAL on request

      PADDING

      Fully covered with fire-resistant polyether

    Technical specification
    • Unique ref.FENCE-m55-chair
    • Product familyFENCE
    • Product groupArmchair
    • TypeObject (single object)
    • Date of publishing2024-09-11
    • Edition number1
    • Height (mm)760
    • Width (mm)550
    • Depth (mm)550
    Related
    • Material mainFabric
    • Material secondaryMetal
    Classification
    • BIMobject CategoryFurniture - Armchairs
    • IFC classificationFurniture

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit