Publish your products
FENCE SH65 High Modular Sofa
FENCE SH65 High Modular Sofa
FENCE SH65 High Modular Sofa
FENCE SH65 High Modular Sofa
FENCE SH65 High Modular Sofa
FENCE SH65 High Modular Sofa
FENCE SH65 High Modular Sofa
FENCE SH65 High Modular Sofa
FENCE SH65 High Modular Sofa
    Ohlson

    FENCE SH65 High Modular Sofa

    A neat and pleasant module in lengths 55, 85, 140 and 170 cm with SH65 cm which, with its minimal overall depth, is very space-saving without sacrificing good sitting comfort. Choose without, with one or two armrests. Put several sofas together in a row with coupling fittings or place the sofas back to back.

    Choose from fabrics, artificial leather or leather from our Scandinavian suppliers, customize the color of the stand or use our standard colors in silver grey, white or black.

    Specification
    • SEAT HEIGHT 65 cm

      DEPTH 55 cm

      WIDTH 140 cm

      HEIGHT 96 cm

      ACCESSORIES

      • Coupling fittings
      • Table

      STAND

      Square tubes in silver grey-white and black lacquer are standard
      Optional RAL on request

      PADDING

      Cut to shape fireproof polyether

      Fully covered

    Technical specification
    • Unique ref.FENCE-sh65
    • Product familyFENCE
    • Product groupModul
    • TypeObject (single object)
    • Date of publishing2024-09-11
    • Edition number1
    Related
    • Material mainFabric
    • Material secondaryMetal
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit