Publish your products
INVITE Lounge chair
INVITE Lounge chair
INVITE Lounge chair
INVITE Lounge chair
    Ohlson

    INVITE Lounge chair

    A comfortable lounge furniture with a strong focus on design. 

    INVITE Lounge is designed based on needs and spatial context, and according to the designers themselves, care for details, materials, color and shape is as important as knowledge of ergonomics, construction and manufacturing. 

    The lounge furniture is available with armrests and a desk for extra comfort.

    Specification
    • SEAT HEIGHT 45 cm

      WIDTH 64 cm + disc

      DEPTH 74

      HEIGHT 80 cm

      ACCESSORIES:

      • Focus on design and comfort
      • Optional armrests and writing board
      • Perfect for lounge areas

      LEG STAND: Silver grey-white and black lacquer are standard
      Optional RAL on request

      SEATING ELEMENT: Natural ash/white alto black lacquer, W62 cm
      Fixed upholstery, fully upholstered or upholstered inside
      Upholstery in fire-resistant polyether
      We have selected fabrics/artificial leather for this model

      ARM REST: Silver-white or black lacquer as standard
      Optional RAL on request
      Brass-copper chrome plating is available as an add-on

      WRITING DISK: Natural ash/white alto black lacquer
      Arm/holder in silver-white alto black lacquer as standard
      Optional RAL on request
      Brass-copper chrome plating available as an add-on

    Technical specification
    • Unique ref.INVITE-lounge
    • Product familyINVITE
    • Product groupChair
    • TypeObject (single object)
    • Date of publishing2024-09-11
    • Edition number1
    • Height (mm)800
    • Width (mm)660
    • Depth (mm)740
    Related
    • Material mainFabric
    • Material secondaryMetal
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit