Publish your products
SQUEEZE Chair
SQUEEZE Chair
SQUEEZE Chair
    Ohlson

    SQUEEZE Chair

    SQUEEZE is a modern and tasteful chair that is easy to move around and position as you like. It is specially designed to stack minimally and in large numbers, without losing either stability or elegance. It is easy to stack and then facilitates cleaning or when more floor space is needed and there is an associated stacking trolley. 

    SQUEEZE is connectable and is therefore optimal for larger public spaces such as auditoriums, lecture halls and larger lunch rooms.

    Seat shell in natural ash, white and black lacquered ash with visible grain as standard. Also available in birch and oak, any color on request. For a warmer feeling, the chair can be ordered fully upholstered and then you can choose from fabrics, artificial leather and leather from all our Scandinavian suppliers. The chair legs are available in silver lacquer, white, black or chrome and any RAL upon request. Optional felt paws and coupling fittings.

    Specification
    • SEAT HEIGHT 46 cm

      WIDTH 55 cm

      DEPTH 50 cm 

      HEIGHT 81 cm

      ACCESSORIES

      • Felt paws
      • Coupling fittings
      • Other types of wood/NCS on request

      STAND

      Silver grey-white and black lacquer are standard

      Additions:

      optional RAL and chrome

      PADDING

      10 mm fire-resistant polyether

      Upholstered seat alt fully upholstered

      STACKER TROLLEY

      Space for 20 chairs

    Technical specification
    • Unique ref.SQUEEZE-chair
    • Product familySQUEEZE
    • Product groupChair
    • TypeObject (single object)
    • Date of publishing2024-09-11
    • Edition number1
    • Height (mm)810
    • Width (mm)550
    • Depth (mm)500
    Related
    • Material mainFabric
    • Material secondaryMetal
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit