Publish your products
TRAIN S01 Sectional and bench sofa
TRAIN S01 Sectional and bench sofa
TRAIN S01 Sectional and bench sofa
TRAIN S01 Sectional and bench sofa
TRAIN S01 Sectional and bench sofa
    Ohlson

    TRAIN S01 Sectional and bench sofa

    A fully upholstered sectional and bench sofa that is ideal for e.g. waiting rooms, receptions and dining room environments, adjustable length as needed. It can be built as a straight, L-shaped or U-shaped sofa and can, for example, be finished with armrests or a corner section. 

    Each section of TRAIN S01 can advantageously be ordered in different colors for a more eye-catching result, and we can adapt the length of the straight sections completely to your needs. Also available with 45° and 90° inside and outside sections where you can, for example, build a rounded sofa like a horseshoe. 

    Floor anchoring if necessary. The straight sections are available at dining and lower bar table height. Leg stand as standard in silver-white and black lacquer and chrome, other RAL on request.

    Choose from fabrics, artificial leather and leather from all our Scandinavian suppliers. In this way, you can vary the clothing and create a variety of expressions.

    Specification
    • SEAT HEIGHT46 cm

      DEPTH63 cm

      HEIGHT82 cm

      LENGTH 140 / 160 / 180 / 200 / 220 cm

      ACCESSORIES

      • Coupling fittings
      • 45°-90° Sections

      STAND: Silver grey-white and black lacquer are standard

      Additions:
      - Chrome
      - Optional RAL
      - Floor fixed

      Other NEWS!
      Now the sofa is also available with a seat height of 65 cm



    Technical specification
    • Unique ref.TRAIN-S01-sofa
    • Product familyTRAIN
    • Product groupBench
    • TypeObject (single object)
    • Date of publishing2024-09-11
    • Edition number1
    • Height (mm)820
    • Width (mm)1400
    • Depth (mm)630
    Related
    • Material mainFabric
    • Material secondaryMetal
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit