503A Access Ladder

Unique ref.:   503A-access-ladder

Brand: O'Keeffe's
Product family: Ladders
Product group: Access Ladders
Designed in: United States
Manufactured in: United States
Date of publishing:2017-05-31
Edition number: 1

Product description

Tubular Rail Low Parapet Access Ladder with Platform Only. Provides easy ladder-to-roof access to a flat or low parapet roof. Lightweight and maintenance-free aluminum construction. 1-1/4″ patented deeply serrated square rungs for maximum grip and foot traction. Non-spark, high strength 6061-T6 alloy rungs and 6063-T5 alloy extrusions. Rungs capable of withstanding 1,500 lb. load. Standard floor mounted bracket included. Options for Off-floor Mounting Bracket with 7″ backset also available. Comes with standard mill finish but can be anodized or powder coated to any color or finish specified for additional cost.

Specification text

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en/okeeffes/product/503a-access-ladder

BIMobjects download center

AutoCAD AutoCAD
Download file
DWF DWF
Download file
PDF PDF
Download file
PDF PDF
Download file
Word Word
Download file
Revit Revit
Download file

Related information

Material main: Aluminium
Material secondary: Aluminium

Classification

BIMobject Category: Construction - Ladders
IFC classification: Building Element
UNSPSC name: Ladders
UNSPSC code: 30191501
OmniClass Number: 23-21 29 19 23 15
OmniClass Title: Ladders
Code: L81333
Description: Ladders
Code: PR-84-80-02
Description: Aluminium Ladder Safety Cages
Uniclass 2015 Code: Pr_25_30_85_02
Uniclass 2015 Description: Access ladders
Code: 84-80-02
Description: Aluminium Ladder Safety Cages

Africa

  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Central African Republic
  • Chad
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Rwanda
  • Senegal
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe

Antarctica

  • French Southern and Antarctic Lands

Asia

  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • Brunei
  • Cambodia
  • China
  • Georgia
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam

Europe

  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom

Middle East

  • Afghanistan
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

North America

  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Greenland
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • Trinidad and Tobago
  • United States

Oceania

  • Australia
  • Fiji
  • New Caledonia
  • New Zealand
  • Papua New Guinea
  • Solomon Islands
  • Timor-Leste
  • Vanuatu

South America

  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela