Publish your products
501 Heavy Duty Tubular Rail Fixed Access Ladder
O'Keeffe's

501 Heavy Duty Tubular Rail Fixed Access Ladder

Heavy Duty Channel Rail Fixed Aluminum Access Ladder

Specification
  • Features and Benefits

    • Heavy Duty Channel Rail Fixed Aluminum Access Ladder.
    • Recommended for heights over 15 feet or when a Security Door is required.
    • Lightweight and maintenance-free aluminum construction
    • 1-1/4" patented deeply serrated square rungs for maximum grip and foot traction.
    • Non-spark, high strength 6061-T6 alloy rungs and 6063-T5 alloy extrusions.
    • Rungs capable of withstanding 1,500 lb. load.
    • Standard floor mounted bracket included. Options for Off-floor Mounting Bracket with 7” backset also available.
    • Comes with standard mill finish but can be anodized or powder coated to any color or finish specified for additional cost.

    Typical Uses

    • Access to interior roof or floor hatch
    • Elevator pit and manhole access
    • Door/wall hatch access
Technical specification
  • Unique ref.ladder-access-501
  • Product familyConstruction
  • Product groupVertical Ladders
  • TypeObject (single object)
  • Date of publishing2026-09-14
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Ladders
  • Uniclass 2015 CodePr_25_30_85_02
  • Uniclass 2015 DescriptionAccess ladders
  • CSI MasterFormat 2014 Code05 51 33
  • CSI MasterFormat 2014 TitleMetal Ladders
  • OmniClass Number23-17 23 15
  • OmniClass TitleLadders

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit