Publish your products
OKNOPLAST window WINERGETIC STANDARD, double-sash window - fixed mullion
OKNOPLAST window WINERGETIC STANDARD, double-sash window - fixed mullion
    OKNOPLAST

    OKNOPLAST window WINERGETIC STANDARD, double-sash window - fixed mullion

    WINERGETIC STANDARD

    Classic design and comfort of use. Reduced heating costs due to low heat loss.

    • 7-chamber frame and sash profiles with an installation depth of 82 mm.
    • Classic, simple profile shape.
    • Advanced thermal insulation parameters.
    • Modern glazing packages made of 3mm thick glass.
    • Increased noise protection.
    • Additional gasket in the frame and sash.
    • Graded tilt FOUR Seasons.*
    • Highly efficient Warmatec thermal frames.*
    • The external aluminium cover completely covers the profile of the sash and frame, giving it an industrial look. Possible to paint overlays in a wide range of RAL colours.*
    • Optional smart home solutions SMART OKNOPLAST, packages: basic, smart, smart home, smart home premium and smart home voice.*

    * Non-standard option.

    Technical specification
    • Unique ref.OKNOPLAST_Winergetic_Standard_Double_Window
    • Product familyWindows (PVC)
    • Product groupWINERGETIC
    • TypeObject (single object)
    • Date of publishing2019-10-04
    • Edition number1
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe North America
    France
    United States
    Germany
    Ireland
    Italy
    Poland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit