Publish your products
OKNOPLAST, patio door PSK-Z, Winergetic Standard
OKNOPLAST

OKNOPLAST, patio door PSK-Z, Winergetic Standard

Optimum use of space, functional design and space saving. The large surface area of the glass allows for better insolation of the interior.

  • The lift&slide system and special fittings enable easy tilting and sliding of the sash up to a width of 1.6 m with minimal force.
  • Great freedom of use. Possible to mount a double-sided handle with a key lock. With this solution, PSK-Z can be used as an additional front door.
  • Four anti-theft hooks to raise the safety standard.
Technical specification
  • Unique ref.OKNOPLAST_Winergetic_Standard_PSK-Z_Patio_Doors
  • Product familyWindows (PVC)
  • Product groupPSK-Z
  • TypeBuilding Material
  • Date of publishing2020-02-18
  • Edition number1
Related
  • Material mainPVC
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWindows - Sliding Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe North America
France
United States
Germany
Ireland
Italy
Poland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit