We are using cookies to provide our services

By using our services you agree to our use of cookies

INOX Showcase

Unique ref.: INOX-stainless-steel-pipe-rigid-element-chimney-Condensing-gas-boilers-Kitchen-wood-pellet
Brand: Oli
Product family: OLIFLEX D.P. Inox 25 Mineral Wool insulation
Product group: Showcase
Date of publishing: 2019-02-04
Edition number: 1
Type: Showcase (model)
Download (1)
Straight double wall rigid pipe, CE certified product in according with EN 1856-1, is a system in Polished Stainless Steel for removal of the combustion products from condensation boilers, Kitchen and solid (Pellet - Wood) and liquid fuell . Produced in 80-130-150-180-200-250-300-350-400 mm diameters. This new system, composed of circular modular elements, resists both positive pressure (200 Pa - P1) and negative pressure (40 Pa depression). The OLIflex D.P. Inox 25 system is used principally for both the discharge of the products of combustion from domestic and industial boilers, wood and pellet stoes and fireplaces. D.P. Inox 25 is resistant to the soot fire (G) and the maximun operating temperature is T 600° and the product must guarantee a perfect seal against acidic condensation (corrosion class V2) in dry and wet conditions.

EN 1856-1 - T200 P1 W V2 L50050 O00 (With seal) + T600 N1 D V2 L50050 G65 (Without seal)


Material main: Stainless steel
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Construction - Chimney
Uniclass 1.4 Code: L7331
Uniclass 1.4 Description: Flues and chimneys
Uniclass 2.0 Code: PR-60-30-51
Uniclass 2.0 Description: Metal Flues And Chimneys
Uniclass 2015 Code: Pr_70_65_30_51
Uniclass 2015 Description: Metal flues and chimneys
NBS Reference Code: 60-30-51
NBS Reference Description: Metal Flues And Chimneys
CSI MasterFormat 2014 Code: 23 51 33
CSI MasterFormat 2014 Title: Insulated Sectional Chimneys
OmniClass Number: 23-19 19 11 17
OmniClass Title: Insulated Sectional Chimneys
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Central African Republic
  • Chad
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Rwanda
  • Senegal
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • Brunei
  • Cambodia
  • China
  • Georgia
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Afghanistan
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Greenland
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • Trinidad and Tobago
  • United States
Oceania
  • Australia
  • Fiji
  • New Caledonia
  • New Zealand
  • Papua New Guinea
  • Solomon Islands
  • Timor-Leste
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Construction - Chimney

Name Value
Chimney Accessory Type Showcase
Material INOX

All BIM objects are real products from real manufacturers confirmed and approved