Publish your products
Serenna Washbasin
Serenna Washbasin
    OLI

    Serenna Washbasin

    Countertop washbasin, without tap hole and overflow. It is recommended to use an open valve with this type of washbasin.

    Specification
      • Material: Fine Fireclay
      • Shape: Oval
      • Without tap hole and safety hole (overflow)
      • CE marking: EN 14688 - CL00
      • Box size: 605x120x604mm
      • Product gross weight: 11.57kg
      • Valve not included
    Technical specification
    • Unique ref.serenna-washbasin
    • TypeObject (single object)
    • Date of publishing2025-12-18
    • Edition number1
    Classification
    • BIMobject CategorySanitary - Wash basins
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit