Publish your products
VORONOI
VORONOI
VORONOI
VORONOI
VORONOI
VORONOI
VORONOI
VORONOI
    OLI

    VORONOI

    • Voronoi is a dual flush plate for inwall cisterns in the OLI range.

    A Voronoi diagram is a special type of decomposition of a determinated space, for example, a metric space, determined by the distance to a given family of objects (subsets) in the space.

    Specification
      • The Voronoi flush plate is produced in Bio ABS composed of 50% content from renewable sources of biological origin, such as plants, algae, or organic waste, unlike thermoplastics derived from fossil fuels, preserving the technical and aesthetic properties of conventional ABS, with a significantly reduced environmental impact.
    Technical specification
    • Unique ref.voronoi
    • Product familyIn-Wall Flush Cisterns
    • Product groupControl Plates
    • TypeObject (single object)
    • Date of publishing2025-12-18
    • Edition number1
    • Height (mm)150
    • Width (mm)230
    Related
    • Material mainABS
    • Weight Net (Kg)0.22
    Classification
    • BIMobject CategorySanitary - Installation Systems