We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Onduline Integral ETICS roofing: Gypsum board-finish ONDUTHERM Sandwich Panel + Underroofing Sheet Onduline DRS BT-150 Plus + battens + Roman tiles

Unique ref.: SATE-INT_Y_BT150_TMixta
Brand: Onduline
Product family: SATE Integral Onduline
Product group: Sistema Integral de Cubierta
Date of publishing: 2017-02-09
Edition number: 1
Type: Building Material
Download (18)
Onduline Integral ETICS roofing is a complete lightweight and dry-laid roofing system, formed by: ONDUTHERM Sandwich Panel + Onduline Underroofing Sheet DRS.
The system meets every roof requirement: insulation, aesthetics, lightweight, waterproofing and ventilation with a 20-year guarantee for the sandwich panel and 30-year guarantee for waterproofing.

Layout of Onduline® Integral ETICS Roofing formed by: ONDUTHERM sandwich panel with 13 mm-thick Gypsum board finish, waterproofed with Onduline Underroofing System DRS BT-150-PLUS and covered with Roman ceramic tiles.


Material main: Wood
Material secondary: Extruded polystyrene (XPS)
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L52
Uniclass 1.4 Description: Roof coverings, claddings, linings
Uniclass 2.0 Code: EE-20-10
Uniclass 2.0 Description: Roofs
NBS Reference Code: 20-10
NBS Reference Description: Roofs
OmniClass Number: 23-13 39 00
OmniClass Title: Roof Coverings, Claddings, Linings
This product is available in:
Europe
  • France
  • Spain

All BIM objects are real products from real manufacturers confirmed and approved