Open Entrances - Revolving Door 3 DividersOpen Entrances - Revolving Door 3 DividersOpen Entrances - Revolving Door 3 Dividers
View previous images
View next images

Open Entrances - Revolving Door 3 Dividers

Open Entrances' oversized (tall) revolving doors are produced under the same philosophy as its curved drum sliders, promoting clean lines and simplicity. The diligence in performing and investing in research and development, means a constant review of materials and products that can assist in further streamlining solutions and removing unsightly items on show.

As our Revolving Doors are custom built there are fewer constraints on diameter and height. Our oversized glass revolving doors offer dramatic architectural appeal and comes in a wide selection of revolving door wing configurations, revolving door glazing options, revolving door sensors and revolving door security features.

Specification
  • • Overall Length: x ≤ 3000
    • Overall Height: x ≤ 4300
    • Category: Ss_25_30_20_32
    • Duration Unit: Years
    • Expected Life: 25 (subject to maintenance)
    • Finish: Frame colours: RAL 9005, RAL 7021, RAL 7031
    • Material: Clear heat strengthened glass laminate + aluminium and steel frame
    • Name: Glass Aftercare - Revolving Door 3 Dividers
    • Nominal Height: 2,275
    • Nominal Length: 3600
    • Warranty Description: Please contact manufacturer for details
    • Warranty Duration Labour: Please contact manufacturer for details
    • Warranty Duration Parts: Please contact manufacturer for details
    • Warranty Duration Unit: Please contact manufacturer for details
Technical specification
  • Unique ref.Open-Entrances-Revolving-Door-3-Dividers
  • Collection setAutomatic Doors
  • CollectionRevolving Doors
  • TypeObject (single object)
  • Date of publishing2021-06-14
  • Edition number1
  • Height (mm)4300
  • Depth (mm)3000
Related
  • Material mainGlass
  • Material secondaryAluminium
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryDoors - Revolving
  • IFC classificationDoor
  • UNSPSC nameRevolving doors
  • UNSPSC code30171509
  • Uniclass 1.4 CodeL41112
  • Uniclass 1.4 DescriptionRevolving
  • Uniclass 2.0 CodePR-59-23-04
  • Uniclass 2.0 DescriptionAutomatic Revolving Doorsets
  • Uniclass 2015 CodePr_30_59_24_04
  • Uniclass 2015 DescriptionAutomatic revolving doorsets
  • NBS Reference Code59-23-04
  • NBS Reference DescriptionAutomatic Revolving Doorsets
  • CSI MasterFormat 2014 Code08 42 33
  • CSI MasterFormat 2014 TitleRevolving Door Entrances
  • OmniClass Number23-13 33 21 11 13
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

Europe
United Kingdom
Ireland