Publish your products
4MP Outdoor IP Turret Camera OE-C1018T4
OpenEye

4MP Outdoor IP Turret Camera OE-C1018T4

Equipped with white light LEDs and built in audio, the OE-C1018T4 mini turret helps avert incidents before they happen.

Key Features:

  • 4MP
  • True Wide Dynamic Range
  • Built-in Microphone
  • Built-in-Speaker
  • Adaptive IR
  • Active Deterrent White Light LEDs
Specification
  • Environment: Outdoor
    Maximum Resolution: 2688x1520
    Maximum Framerate: 30FPS @ 2688x1520
    Field of View: 107.5°
    Lens: 2.8mm Fixed
    Horizontal FoV: 97°
    Pan/Tilt/Rotate: Pan: 0° ~ 360° Tilt: 0° ~ 80° Rotate: 0° ~ 360°
    Ingress Protection: IP67
    Impact Rating: N/A
    Alarm I/O: N/A
    Power Source: PoE (IEEE 802.3af) / DC 12V±25%
    Power Consumption: Max 8W
    Dimensions: W: Ø4.6 x H: 3.8 (Ø118 x 96mm)
    Operating Temperature: -22°F ~ 140°F (-30°C ~ 60°C)
    Country Of Origin: China
    Weight: 0.71lbs (0.32kg)
    NDAA Compliant: Yes
    Certifications: UL / cUL / FCC

Technical specification
  • Unique ref.4mp-outdoor-ip-turret-camera-oe-c1018t4
  • Product familyCameras
  • Product groupTurret
  • TypeObject (single object)
  • Date of publishing2025-11-11
  • Edition number1
Related
  • Manufactured inSouth Korea
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 23 13
  • CSI MasterFormat 2014 TitleVideo Surveillance Control and Management Systems
  • OmniClass Number23-29 11 00
  • OmniClass TitleSecurity Detection and Monitoring

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States