Publish your products
4MP Outdoor Varifocal IP Bullet Camera oe-c2212b4
OpenEye

4MP Outdoor Varifocal IP Bullet Camera oe-c2212b4

Featuring motorized zoom, True WDR, and Adaptive IR, the OE-C2212B4 offers quality low-light images and outdoor performance.

Key features of OE-C2212B4

True Wide Dynamic Range- Quickly adapt to shifting light for consistent, high-quality imagery.

Adaptive IR- Optimal illumination & clear images in low-light environments.

Built-in Microphone- Capture clear audio with a built-in mic for complete situational awareness.

Varifocal Lens- Remotely adjust the field of view or refocus the camera.

Specification
  • Environment: Outdoor
    Maximum Resolution: 
    2688x1520
    Maximum Framerate: 
    30FPS @ 2688x1520
    Lens: 
    2.8 ~ 12mm, VF, AF, Motorized Zoom Lens
    Field of View: 
    86° ~ 36°
    Pan/Tilt/Rotate: 
    Pan: 0° ~ 360° | Tilt: 0° ~ 90° | Rotate: 0° ~ 360°
    Ingress Protection: 
    IP67
    Impact Rating: 
    N/A
    Alarm I/O: 
    N/A
    Power Source: 
    PoE (IEEE 802.3af) / DC 12V±25%
    Power Consumption: 
    Max 9.6W
    Operating Temperature: 
    -22°F ~ 140°F (-30°C ~ 60°C)
    Dimensions: 
    W: 8.1 x H: 2.9 x L: 2.9 (206 x 73 x 73mm)
    Weight: 
    1.12lbs (0.51kg)
    Certifications: 
    UL / cUL / FCC
    Country Of Origin: 
    China
    NDAA Compliant: 
    Yes

Technical specification
  • Unique ref.4mp-outdoor-varifocal-ip-bullet-camera-oe-c2212b4
  • Product familyCameras
  • Product groupBullet
  • TypeObject (single object)
  • Date of publishing2025-11-11
  • Edition number1
Related
  • Manufactured inSouth Korea
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 23 13
  • CSI MasterFormat 2014 TitleVideo Surveillance Control and Management Systems
  • OmniClass Number23-29 11 00
  • OmniClass TitleSecurity Detection and Monitoring

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit