Publish your products
5MP Cloud IP Bullet Camera oe-cc52b5
OpenEye

5MP Cloud IP Bullet Camera oe-cc52b5

Equipped with an 5MP lens, the OE-CC52B5 cloud camera features onboard recording, dedicated analytics proccessor, and all the benefits of OpenEye Web Services.

Key features of OE-CC52B5

High Dynamic Range- Achieve crystal clear image clarity in diverse lighting.

Advanced Analytics- Get a more intelligent & aware solution with advanced analytics processing.

Specification
  • Environment: Outdoor
    Maximum Resolution: 
    2592x1944
    Maximum Framerate: 
    30FPS @ 2592x1944
    Lens: 
    2.7 ~ 13.5mm, AF, Motorized Zoom Lens
    Field of View: 
    100° ~ 30°
    Pan/Tilt/Rotate: 
    Pan: 350° | Tilt: 90° | Rotate: 180°
    Ingress Protection: 
    IP67
    Impact Rating: 
    IK10
    Alarm I/O: 
    2 / 2
    Power Source: 
    PoE 802.3af / PoE+ 802.3at / 12vDC
    Power Consumption: 
    12vDC: 29.5W Max / PoE+ 802.3at: 25W Max
    Operating Temperature: 
    IR Off: -22°~140°F (-30° ~ 60°C) | IR On: -40°~122°F (-40° ~ 50°C)
    Dimensions: 
    W: 4.6 x H: 4.6 x L: 11.6 (118 x 118 x 295mm)
    Weight: 
    3lbs (1.4kg)
    Certifications: 
    UL / cUL / UKCA / CE / FCC Part 15, Subpart B, Class A
    Country Of Origin: 
    Taiwan
    NDAA Compliant: 
    Yes

Technical specification
  • Unique ref.5mp-cloud-ip-bullet-camera-oe-cc52b5
  • Product familyCameras
  • Product groupBullet
  • TypeObject (single object)
  • Date of publishing2025-11-11
  • Edition number1
Related
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 23 13
  • CSI MasterFormat 2014 TitleVideo Surveillance Control and Management Systems
  • OmniClass Number23-29 11 00
  • OmniClass TitleSecurity Detection and Monitoring

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States