We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Rack Mount Angled Patch Panel, 568A/B wired, 24 port, 1U, 48 port, 2U

Unique ref.: occ-acc
Brand: Optical Cable Corporation
Product family: Computer Network Equipment
Product group: Patch Panel
Date of publishing: 2017-01-20
Edition number: 1
Type: Object (single object)
Download (8)
OCC's Angled Patch Panels offer a high density solution for a variety of application protocols. The Angled Patch Panel allows patch cords to be easily routed from the front of the panel directly into vertical cable management. The versatility of this panel eliminates the need for horizontal cable management while maintaining proper bend radius requirements. By removing the need for horizontal cable managers, additional rack space is freed up for supplemental patch panels and active equipment.

Applications
  • Voice
  • 4 / 16 Mbps Token Ring
  • 100 Mbps TP-PMD
  • 155 / 622 Mbps ATM
  • 10BASE-T Ethernet
  • 100BASE-TX Fast Ethernet
  • 1000BASE-T Gigabit Ethernet

Features
  • Comfortably exceeds EIA/TIA 568-B.2 Category 5e standards
  • ISO/IEC11801 compliant
  • Patented PC Board Technology
  • Constructed of extruded aircraft grade aluminum for durability
  • Rigid design provides solid frame for hi-impact punching tools
  • 110 Style punch down for easy terminations
  • Universal TIA 568A/B wiring configuration
  • IDC's withstand 200 wire insertions
  • Write on label fields
  • Icon compatible - 12 colors
  • Removable cable strain-relief bar attaches directly to Panel
  • All components made in U.S.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Networking
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Networking

Name Value
Height 3.475 in
Number Of Ports 24 ; 48
Width 19 in

BIMobject®