We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Data Center Cabinet, Mounting, Storage, Power and Cooling

Unique ref.: occ-cdc
Brand: Optical Cable Corporation
Product family: Computer Network Equipment
Product group: Data Center Cabinet
Date of publishing: 2017-01-20
Edition number: 1
Type: Object (single object)
Download (6)
Introducing Optical Cable Corporation’s new Data Center Cabinet, providing mounting, storage, power and cooling to equipment in any Data Center. The structural integrity and modular design provide flexibility and adaptability to active and passive equipment, keeping the equipment and associated cabling organized, powered and cool while providing selective degrees of security. OCC’s Data Center Cabinet is ideal for any equipment room, MDF, central office or processing facility.

Applications:
  • Data Centers
  • MDF
  • Co-Location Facilities
  • Central Offices
  • Equipment Rooms
  • Processing Facilities

Features & Benefits:
  • Two widths - 24" and 30"
  • 45RU accommodation
  • 42" extended cabinet depth to accommodate expanding depth requirements
  • Door hinges can be mounted on either left or right sides for dynamic door swing
  • Side panels are hinged for easy access inside the cabinet
  • Heavy duty oversized castors and leveling legs
  • Fully welded 14-gauge steel frame supports up to 2,500 lbs
  • Front and back mounting rails can be freely adjusted for more depth,without requiring tools
  • 6 1/2" rear clearance for PDU cable exit
  • Angled PDU mounting bracket for reduced power cable strain and easyinspection of visual telemetry during rack operation
  • Generic PDU mounting bracket accommodates popular vendor components
  • Doors available with 63% perforation for enhanced airflow or optionalPlexiglas? for high visibility preferences
  • Unique 2 point latch system in the middle of the doors
  • 4" roof knock-outs for increased cable entry capacity
  • Vertical exhaust system ready with available fan kit
  • 24" cabinet to 30" cabinet conversion available
  • Locks and latches standard


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Networking
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Networking

Name Value
Colour Black ; White
Depth 45 in
Width 24 ; 30 in

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Black ; White

Optical Cable Corporation

Properties

Name Value
Capacity 2500 lb
Number of Units 45
Door Type Perforated | Solid | Acrylic | None

BIMobject®