We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Rack Mount Patch Panel, 568A/B wired, 12 to 120 port, 1U to 5 U

Unique ref.: occ-dcc
Brand: Optical Cable Corporation
Product family: Computer Network Equipment
Product group: Patch Panel
Date of publishing: 2017-01-20
Edition number: 1
Type: Object (single object)
Download (10)
OCC's Category 5e patch panels incorporate OCC's best design and application performance specifications ever. The A5E™ product line provides unmatched performance in premise connectivity. Designed for the most demanding network applications, SMP created Category 5e patch panels that offer customers the highest level of headroom to any Category 5e link or channel.

Applications
  • Voice
  • 4 / 16 Mbps Token Ring
  • 100 Mbps TP-PMD
  • 155 / 622 Mbps ATM
  • 10BASE-T Ethernet
  • 100BASE-TX Fast Ethernet
  • 1000BASE-T Gigabit Ethernet

Features
  • Comfortably exceeds EIA/TIA 568-B.2 Category 5e standards
  • ISO/IEC11801 compliant
  • Patented PC Board Technology
  • Constructed of extruded aircraft grade aluminum for durability
  • Rigid design provides solid frame for hi-impact punching tools
  • 110 Style punch down for easy terminations
  • Universal TIA 568A/B wiring configuration
  • IDC's withstand 200 wire insertions
  • Write on label fields
  • Icon compatible - 12 colors
  • Removable cable strain-relief bar attaches directly to Panel
  • All components made in U.S.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Networking
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Networking

Name Value
Height 1 187/256" — 8 187/256"
Number of Ports 12 ; 16 ; 24 ; 32 ; 48 ; 64 ; 96 ; 120
Width 19 in

All BIM objects are real products from real manufacturers confirmed and approved