We are using cookies to provide our services

By using our services you agree to our use of cookies

;

KMJ, Single, Double Gang Commercial Faceplate, 1 to 12 Port

Unique ref.: occ-kmj
Brand: Optical Cable Corporation
Product family: Computer Network Equipment
Product group: Faceplates
Date of publishing: 2017-01-20
Edition number: 1
Type: Object (single object)
Download (22)
OCC's Keystone line of faceplates offers customers a versatile and flexible approach to any workstation demand. Available to meet a variety of configurations, OCC's KMJ faceplates offer convenience in a visually appealing solution for any desktop purpose

  • Keystone commercial grade faceplates accept any KMJ style jack or adapter
  • Angled faceplate options reduce strain on existing station cables
  • ID windows include write-on labels and plastic protective covers
  • Slotted mounting holes simplify installation
  • Available in most popular colors


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Networking
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Networking

Name Value
Colour Electrical Ivory ; Office White ; White ; Bright White
Depth 0.26 ; 0.25 ; 0.22 in
Height 4.5 ; 4.88 in
Number Of Ports 1 ; 2 ; 3 ; 4 ; 6 ; 6 ; 12 ; 8
Width 4.6 ; 2.75 ; 4.58 in

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Electrical Ivory ; Office White ; White ; Bright White

All BIM objects are real products from real manufacturers confirmed and approved