Publish your products
RTC Fiber Enclosure, Rack Mount, Fixed, 1RU, 2RU, and 4RU Configurations Available

RTC Fiber Enclosure, Rack Mount, Fixed, 1RU, 2RU, and 4RU Configurations Available

OCC is committed to providing the best fiber cabling system in the industry. Our newly redesigned fiber termination enclosures introduce new features to a well-established product line, making them easier to work with and more aesthetically pleasing while maintaining the ruggedness expected from Optical Cable Corporation. These new fiber optic enclosures allow for easier terminations, greater capacity and uncomplicated cable management. Fabricated from 16-gauge steel to withstand years of of adds, moves and changes, the new RTC and RTS enclosures incorporate features designed to reduce installation time and cost.

Features & Benefits:

Designed with features that benefit both the end user and the installer, OCC’s new enclosures offer the following:
  • Available in both fixed (RTC) and sliding (RTS) versions
  • 1RU, 2RU, and 4RU configurations available to accommodate project size
  • RTC and RTS enclosures are built on the same chassis for rack uniformity
  • RTC and RTS enclosures accept OCC standard 600 series adapter plates
  • RTC-HD and RTS-HD enclosures accept new HD adapter plates for high density applications
  • External cable management is enhanced with new modular strain relief brackets that reduces fiber stress and provides support for proper cable bends and efficient cable management
  • Fiber hoops in the rear of the cabinet are stackable and allow for greater segregation of incoming fiber cables
  • Fiber retention teeth on the cable hoops retain the fiber within the hoop simplifying cable management during installation
  • New slam latches on the front and rear of the enclosures make access easier
  • Both the RTC and RTS series enclosures provide a transparent cover for visual inspection of ports and a defined labeling field for TIA 606A compliance
  • Hardware included for 19” or 23” rack mounting
  • Numerous internal locations to secure slack cable
Technical specification
  • Unique ref.occ-rtc
  • Product familyComputer Network Equipment
  • Product groupFiber Optic Enclosures
  • TypeObject (single object)
  • Date of publishing2017-01-20
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit