We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Commercial UMJ Faceplates, UMJ Style Jacks and Adapters, Single, Double Gang

Unique ref.: occ-umj
Brand: Optical Cable Corporation
Product family: Computer Network Equipment
Product group: Faceplates
Date of publishing: 2017-01-20
Edition number: 1
Type: Object (single object)
Download (30)
OCC's Workstation solution just isn't complete without Axcess™ faceplates. Available in a multitude of configurations and designed to meet any application, the Axcess™ faceplates for UMJ style jacks and adapters offer a convenient and aesthetically appealing solution for any desktop purpose.

  • Commercial grade faceplates accept any UMJ Bezel jack or adapter
  • ID windows include write-on labels and plastic protective covers
  • Slotted mounting holes simplify installation
  • Vertical ID windows option provides easier identification
  • Angled faceplate options reduce strain on existing station cables
  • Available in most popular colors


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Networking
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Networking

Name Value
Colour Electrical Ivory ; Office White ; White ; Bright White
Depth 0.22 ; 0.25 ; 0.65 in
Height 4.5 ; 4.88 in
Number Of Ports 1 ; 2 ; 3 ; 4 ; 6 ; 8
Width 1.83 ; 4.56 ; 3.12 ; 3.13 ; 4.96 in

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Electrical Ivory ; Office White ; White ; Bright White

All BIM objects are real products from real manufacturers confirmed and approved