Unique ref.: | Blue_Roof_Meander_FKM_60 |
---|---|
Brand: | Optigrün |
Product family: | Optigrün Roof System Solution |
Product group: | Blue Roof - Meander |
Width (mm): | 1000 |
Height (mm): | 120 |
Depth (mm): | 1000 |
Date of publishing: | 2018-09-07 |
Edition number: | 1 |
Type: | Object (single object) |
CHARACTERISTICS
TECHNICAL DATA
Weight *: starting at 120 - 140 kg/m² or 1.2 - 1.4 KN/m²
Layer height: 120 mm
Roof pitch: 0-5° (0-9 %)
Vegetation form: herbs-grasses-sedum
Water retention: ≥ 80 %
Discharge coefficient: Cs=0.05 - 0.17 **/****
Water storage: ca. 38 - 53 l/m² temporarily
Discharge yield ***: 15-51 l/s x ha
* Depending on the load capacity of the substructure, Optigreen "High Density (HD)" or "Low Density (LD)" substrates can be used. Weight specifications refer to saturated conditions; dry weight is approximately 60 - 70 % of the saturated weight. In accordance with the requirements of the FLL guideline, the specified weight does not take temporary water accumulation into account.
** For the calculation of the dimensions of the pipe we recommend the discharge coefficient Cs = 0.1. Cs= 0.01 determined for 2 % according to the FLL guideline.
*** Determined according to FLL discharge coefficient measurements using a 15-minute reference rainfall r(15) = 300 l/s x ha.
**** Depends on slope and system solution. Determined at 0° according to FLL guidelines
Product url: | http://www.optigreen.com/system-solutions/retention-roof/meander-fkm-60/ |
---|---|
Installation instructions: | https://www.optigruen.de/downloads/verlegeanleitungen/ |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.optigreen.com/system-solutions/retention-roof/meander-fkm-60/ |
Instruction video: | https://www.youtube.com/watch?v=W4w0-LBe0_w |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/optigruen/product/blue_roof_meander_fkm_60
Material main: | Other |
---|---|
Material secondary: | |
Designed in: | Germany |
Manufactured in: | Germany |
BIMobject Category: | Construction - Roof |
---|---|
IFC classification: | Roof |
UNSPSC name: | Roofing materials |
UNSPSC code: | 301515 |
Uniclass 1.4 Code: | L52 |
Uniclass 1.4 Description: | Roof coverings, claddings, linings |
Uniclass 2.0 Code: | EE-20-10 |
Uniclass 2.0 Description: | Roofs |
Uniclass 2015 Code: | EF_30_10 |
Uniclass 2015 Description: | Roofs |
NBS Reference Code: | 20-10 |
NBS Reference Description: | Roofs |
CSI MasterFormat 2014 Code: | 07 33 00 |
CSI MasterFormat 2014 Title: | Natural Roof Coverings |
OmniClass Number: | 23-13 39 00 |
OmniClass Title: | Roof Coverings, Claddings, Linings |
CSI UniFormat II Code: | B1020 |
CSI UniFormat II Title: | Roof Construction |
Name | Value |
---|---|
Height | 120 mm |
Length | 1000 |
Thickness | 120 mm |
Width | 1000 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 1000 |
BIMobject®