Publish your products
Trap Doors 300 PSF Hinged Cover - Type J
Orion

Trap Doors 300 PSF Hinged Cover - Type J

Type J Trap Doors - 300 PSF Hinged Cover is aluminum or steel construction, single or double leaf design, with 300 PSF reinforcing and engineered lift assistance for controlled cover operation. Cover is 1/4 inch aluminum or steel diamond pattern plate. Channel frame has a 1-1/2 in. drain coupling. Lifting mechanism is compression spring operators for controlled cover opening and checking downward when closing. The lower tube interlocks with a flanged support shoe fastened to a formed 1/4 in. gusset support plate. Cover has a hold-open arm to automatically lock cover in open position. Hinges are heavy forged brass with 3/8 in. diameter minimum Type 316 stainless steel pins. Hardware is zinc plated and chromate sealed. Finish is mill finished aluminum with bituminous coating applied to exterior of frame, or red oxide primed steel. Available in four frame opening dimensions for steel and four for aluminum.

Specification
  • Features

    • Aluminum or steel construction, single or double leaf design, with 300 PSF reinforcing
    • Controlled opening operation and checking downward closing motion
    • Hold-open arm automatically locks cover in open position
    • Available in four frame opening dimensions for steel and four for aluminum
Technical specification
  • Unique ref.Trap-Doors-300-PSF-Hinged-Cover-Type-J
  • Product familyDrainage Solutions
  • Product groupChemical Waste Drainage and Vents
  • TypeObject (single object)
  • Date of publishing2026-06-12
  • Edition number1
Related
  • Material mainPolypropylene
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit