Publish your products
Cup Sink, Oval, Laboratory, Vertical Outlet, 3 IN x 9 IN x 5 IN - CS5
Orion

Cup Sink, Oval, Laboratory, Vertical Outlet, 3 IN x 9 IN x 5 IN - CS5

This oval, laboratory cup sink measures 3 inches by 9 inches and is 5 inches deep. It is made from durable, black polyethylene, comes with a black polyethylene stopper and strainer, and features a vertical outlet.

Specification
  • Features

    • 3 IN x 9 IN x 5 IN
    • Oval
    • Black polyethylene
    • Vertical outlet
Technical specification
  • Unique ref.Cup-Sink-Oval-Laboratory-Vertical-Outlet-3x9x5in-cs5
  • Product family High Purity Piping and Fittings and Lab Accessories
  • Product groupLaboratory Sinks
  • TypeObject (single object)
  • Date of publishing2026-06-12
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • OmniClass Number23-31 13 19
  • OmniClass TitleSpecialty Sinks

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit