Publish your products
Cup Sink, Round, Laboratory, 5 IN x 2 IN - CS3
Orion

Cup Sink, Round, Laboratory, 5 IN x 2 IN - CS3

This round, laboratory cup sink is 5 inches inches in diameter and is 2.5 inches deep. It is made from durable, black polyethylene and comes with a black polyethylene stopper and strainer.

Specification
  • Features

    • 5 IN x 2.5 IN
    • Round
    • Black polyethylene
    • Stopper and strainer included
Technical specification
  • Unique ref.Cup-Sink-Round-Laboratory-5x2in-cs3
  • Product family High Purity Piping and Fittings and Lab Accessories
  • Product groupLaboratory Sinks
  • TypeObject (single object)
  • Date of publishing2026-05-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • OmniClass Number23-31 13 19
  • OmniClass TitleSpecialty Sinks

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit