Publish your products
Dilution Tanks - T9
Orion

Dilution Tanks - T9

T9 Point-of-Use Dilution Tanks with FIP Connections are designed to receive, dilute, and neutralize corrosive and harmful chemical wastes before allowing such materials to be discharged into public sewers or the environment. These 5 USG tanks are seamless with uniform wall thickness. They have a single FIP inlet with dip tube, outlet and vent. All penetrations are heat fused to the tank wall. A 6 in. top cleanout is standard.

Specification
  • Features

    • Rotationally molded from virgin PE for seamless, uniform, and defect-free construction
    • FIP inlet with dip tube, outlet, and vent
    • Option for 1-1/2 in. or 2 in. Inlet/Outlet
    • Size is 5 USG
Technical specification
  • Unique ref.dilution-tanks-t9
  • Product familyDrainage Solutions
  • Product groupDrainage Tanks and System Monitoring
  • TypeObject (single object)
  • Date of publishing2024-05-06
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • Uniclass 2015 CodePr_60_50_96
  • Uniclass 2015 DescriptionWater tanks and cisterns
  • OmniClass Number23-27 29 19
  • OmniClass TitleTanks

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit