Publish your products
FD-1PR Floor Drain with Grate, Plug and Trap Primer Connection
Orion

FD-1PR Floor Drain with Grate, Plug and Trap Primer Connection

Orion FD-1PR corrosion resistant floor drain manufactured from fire retardant polypropylene material conforming to ASTM D4101. 1/2" trap primer connection in lower body. Grate (load rated to 10,000 lbs.), plug, and cover manufactured from fiber-filled polypropylene for strength and durability.

Note: Funnel replaces plug in FD-1PR grate.



Technical specification
  • Unique ref.floor-drain-grate-plug-trap-primer-fd-1pr
  • Product familyPipework Fittings
  • Product groupBlueline® No-Hub and Rionfuse Chemical Waste Systems
  • TypeObject (single object)
  • Date of publishing2024-05-06
  • Edition number1
Related
  • Material mainPolypropylene
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit