Publish your products
Floor Drains Plenum Plus PVDF SF
Orion

Floor Drains Plenum Plus PVDF SF

Plenum Plus PVDF Floor Drains are used in chemical waste drainage applications such as laboratories in schools, universities, and research facilities. Plenum Plus PVDF has superior chemical resistance to many solvents, acids, bases, and halogens. It also has superior abrasion resistance, dielectric properties, and mechanical strength over a wide temperature range, making it ideal for demanding applications. Joining is done with the Socket Fusion method which provides strong, durable, and hermetically-sealed joints. This heat fusion method uses a thermostatically controlled heat tool for quickly creating permanent and tamper-proof joints that perform in severe use applications.

Specification
  • Features

    • Joined with Socket Fusion method which provides strong, durable, and hermetically-sealed joints
    • Plenum Plus PVDF has superior chemical resistance and strength over a wide temperature range
    • Available in 2 in., 3 in., 4 in., and 6 in. sizes
    • Plenum Plus PVDF has superior chemical resistance to many solvents, acids, bases, and halogens
Technical specification
  • Unique ref.Floor-Drains-Plenum-Plus-PVDF-SF
  • Product familyDrainage Solutions
  • Product groupChemical Waste Drainage and Vents
  • TypeObject (single object)
  • Date of publishing2026-06-12
  • Edition number1
Related
  • Material mainPolypropylene
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit