Publish your products
pH Monitor Sample Tanks - T16
Orion

pH Monitor Sample Tanks - T16

T16 pH Monitor Sample Tanks are seamless with uniform wall thickness. They have a single FIP inlet and outlet as standard. All penetrations are heat fused to the tank wall. The cover is a gasketed, bolt-down style with a centrally located NeutraGuard pH probe insertion. Single FIP inlet and outlet is standard. Select standard or optional inlet and outlet locations and sizes. There are also two options for connections: three cover options, and three support type options. Size is 5 USG.

Specification
  • Features

    • Rotationally molded from virgin PE for seamless, uniform, and defect-free construction
    • Cover is gasketed bolt-down style with a centrally located NeutraGuard pH probe insertion
    • Select standard single or optional inlet and outlet locations and sizes
    • Size is 5 USG
Technical specification
  • Unique ref.pH-Monitor-Sample-Tanks-t16
  • Product familyDrainage Solutions
  • Product groupDrainage Tanks and System Monitoring
  • TypeObject (single object)
  • Date of publishing2026-05-11
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • Uniclass 2015 CodePr_60_50_96
  • Uniclass 2015 DescriptionWater tanks and cisterns
  • OmniClass Number23-27 29 19
  • OmniClass TitleTanks

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit