Streck Wall Lamp - SmallStreck Wall Lamp - SmallStreck Wall Lamp - SmallStreck Wall Lamp - Small
View previous images
View next images

Streck Wall Lamp - Small

“Part of the way I work is very involved in how we look at things – as if we are always on a visit to a museum. Streck is the result of this – the essence of a particular type of fitting I have always loved. With just a few, very carefully selected lines, the Streck family has been given a long life,” says Joel. As always, a lot of thought has gone into the details. This includes considering how the electric cable will hang, as this is strongly connected to the longevity and appeal of the product.

Specification
  • Design Joel Karlsson Electrical data Class II IP20 230V Description Powdercoated steel with details in brass. Adjustable shade. Housing. Connection Hard-wired Light source Fixed 6W LED-diod 130º included, dimmable

Technical specification
  • Unique ref.Streck-Wall-Lamp-Small
  • Collection setStreck
  • CollectionWall lamp
  • TypeObject (single object)
  • Date of publishing2018-12-17
  • Edition number1
Related
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLamp
  • UNSPSC nameLamps and lightbulbs
  • UNSPSC code391016
  • Uniclass 1.4 CodeL7474
  • Uniclass 1.4 DescriptionLamps
  • Uniclass 2.0 CodePR-49
  • Uniclass 2.0 DescriptionLuminaires And Lamps
  • Uniclass 2015 CodePr_70_70_46
  • Uniclass 2015 DescriptionLamps
  • NBS Reference Code49
  • NBS Reference DescriptionLuminaires And Lamps
  • CSI MasterFormat 2014 Code12 43 13
  • CSI MasterFormat 2014 TitleLamps
  • OmniClass Number23-35 45 15
  • CSI UniFormat II CodeD50
  • CSI UniFormat II TitleELECTRICAL

Region availability

Europe
Sweden