We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Aria Table Lamp

Unique ref.: Aria-Table-Lamp
Brand: Örsjö Belysning
Product family: Aria
Product group: Table
Date of publishing: 2018-12-17
Edition number: 1
Type: Object (single object)
Download (2)
Aria is an elegant modern series with a name that strikes the right note. Aria was originally designed for the Operakällaren restaurant in connection with a major renovation of the premises in 2005. The name provides an obvious clue to the genesis of the lamps that are the work of the designer trio Claesson Koivisto Rune. The gilded metal of the original versions has today been replaced by lamp frames in stainless steel or a black lacquered finish. The shade, manufactured from a sturdy net fabric usually reserved for upholstery, adds to the lamp’s unique expression. Aria combines elegant lines with a contemporary character and casts a pleasant light through the diffusers placed both above and below the light source. With its slender grace and engaging personality, Aria floor lamp is a natural focus of attention in all manner of settings at home and in public spaces.

Design Claesson Koivisto Rune
Electrical data Class II IP20 230V
Description Glare visors at top of shade
Connection 2.5 m transparent cord with floor switch and plug
Light source 1x7W LED E27 matt


Material main: Metal
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Lighting - Desk & Table
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_46
Uniclass 2015 Description: Lamps
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass Number: 23-35 45 15
OmniClass Title: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
This product is available in:
Europe
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved