We are using cookies to provide our services

By using our services you agree to our use of cookies

Atom Floor Lamp

Unique ref.: Atom-Floor-Lamp
Brand: Örsjö Belysning
Product family: Atom
Product group: Floor
Date of publishing: 2018-12-17
Edition number: 1
Type: Object (single object)
Download (2)
Atom is the latest in a number of launches by Jonas Bohlin for Örsjö Belysning. The use of raw brass and textured black lacquer emphasises the stunning contrasts in this floor lamp. Brass is an evolving material that alters over time, becoming darker, more varied and simply more beautiful every year. The curved, swivel arms house the light source at the outer ends, creating an attractive light play on the walls. 

Atom is a tall, elegant floor lamp and a clear incarnation of some of Jonas Bohlin’s core design principles of “function and personality”.

Design Jonas Bohlin
Electrical data Class II IP20 230V
Description Rough brass and black lampstand. Moveable upper part
Connection 2.4 m cord transformer dimmer and plug
Light source 2 x 2,5W LED GU4 MR11


Material main: Metal
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Lighting - Floor Mounted
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_46
Uniclass 2015 Description: Lamps
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass Number: 23-35 45 15
OmniClass Title: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
This product is available in:
Europe
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved