We are using cookies to provide our services

By using our services you agree to our use of cookies

Butler Floor Lamp

Unique ref.: Butler-Floor-Lamp
Brand: Örsjö Belysning
Product family: Butler
Product group: Floor
Date of publishing: 2018-12-17
Edition number: 1
Type: Object (single object)
Download (2)
The Swedish architect and designer Joel Karlsson found inspiration for his Butler series in the Victorian era, when little quirks and foibles of design that add character and charisma were the rule rather than the exception. One of the design features of Butler is the leather-covered arm on the adjustable spotlight – a smart solution that enables you to direct the light to exactly where you need it when reading. The craftsmanship that goes into the manufacturing process here at Örsjö Lighting is clearly visible, for example, in the soldering work on the raw brass.  The lamp serves a double purpose thanks to its two light sources, one fixed, one adjustable. Joel himself says, “Electronics should work like silent servants, always on hand when we need them. This lamp is like an attentive valet, standing patiently behind your chair to provide you with the right reading light whenever you require. It’s the perfect butler.” A floor lamp that is the ideal solution next to a sofa, an armchair or a seating group. The fixed light source provides pleasant general lighting, while the adjustable one casts the perfect light for reading.

Design Joel Karlsson Electrical data Class II IP20 230V Description Two switches. Adjustable spot in white or black leather Connection 2.5 m cord with plug Light source 1x 7W LED E27 matt and LED 1,4W (spot)


Material main: Metal
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Lighting - Floor Mounted
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_46
Uniclass 2015 Description: Lamps
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass Number: 23-35 45 15
OmniClass Title: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
This product is available in:
Europe
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved