We are using cookies to provide our services

By using our services you agree to our use of cookies

Galax Floor Lamp

Unique ref.: Galax-Floor-Lamp
Brand: Örsjö Belysning
Product family: Galax
Product group: Floor
Date of publishing: 2018-12-17
Edition number: 1
Type: Object (single object)
Download (2)
Jonas Bohlin and Örsjö Lighting have worked closely for many years and classics such as Kvist and Star have been formed. Often his design invites surprises and humor, whether it is in the object itself or the choice of name. The different series are true proof of that the design of Jonas Bohlin is no passing fancy but objects created to stay. Galax was designed in 2002 for a project. The product has been in the assortment ever since, and appears to be as relevant today as back in 2002. The lamp stands on a heavy foot of lacquered steel. The construction consists of two light sources with two separate switches. One of them is a reading lamp with an adjustable lamp that strives in over the sofa or reading chair. The other one is a wide beam, dimmable halogen lamp placed up in the very top. The form of Galax is stylish. A form that both wants and do not want to be seen.

Design Jonas Bohlin Electrical data Class I IP20 230V Description Black structure foot. Porcelain socket. Separate switch on adjustable spot. Floor switch with dimmer for upward lamp Connection 2.5 m cord with dimmer and schuko plug Light source 1x 14W LED Par 38 E27 and 1x 4,6W LED GU10


Material main: Metal
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Lighting - Floor Mounted
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_46
Uniclass 2015 Description: Lamps
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass Number: 23-35 45 15
OmniClass Title: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
This product is available in:
Europe
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved