Mushroom FloorMushroom FloorMushroom FloorMushroom FloorMushroom FloorMushroom Floor
View previous images
View next images

Mushroom Floor

”Mushroom is a friendly floor and table lamp in colours designed to spread a pleasant light,” says Matti Klenell.  The distinctive character of the floor lamp lends a modern touch to any setting. Mushroom casts a pleasant light that makes it the ideal choice as a reading lamp beside the sofa or armchair, or for spreading general lighting throughout a room. When Matti Klenell designed Mushroom in 2002 he derived inspiration from one of Örsjö Lighting’s earlier models. Working with the original tools, he created a new series of table and floor lamps that combined contemporary design with a firm focus on the need to spread a pleasant light. The lamp’s distinctive silhouette is based on traditional lines, while the colour palette in white or rowanberry and the subtly updated styling give the series a strong personality with a modern look that makes certain that Mushroom always stands out.
Specification
  • Design Matti Klenell Electrical data Class II IP20 230V Description Enamelled metal. Pull switch Connection 2.5 m cord with plug Light source 2x 7W LED E27 matt
Technical specification
  • Unique ref.Mushroom-Floor
  • Collection setMushroom
  • CollectionFloor lamp
  • TypeObject (single object)
  • Date of publishing2018-12-17
  • Edition number1
Related
  • Material mainMetal
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryLighting - Floor Mounted
  • IFC classificationLamp
  • UNSPSC nameLamps and lightbulbs
  • UNSPSC code391016
  • Uniclass 2015 CodePr_70_70_46
  • Uniclass 2015 DescriptionLamps
  • CSI MasterFormat 2014 Code12 43 13
  • CSI MasterFormat 2014 TitleLamps
  • OmniClass TitleLamps
  • OmniClass Number23-35 45 15
  • CSI UniFormat II CodeD50
  • CSI UniFormat II TitleELECTRICAL

Region availability

Europe
Sweden