This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Skyline Floor Lamp

Unique ref.: Skyline-Floor-Lamp
Brand: Örsjö Belysning
Product family: Skyline
Product group: Floor lamp
Date of publishing: 2019-02-18
Edition number: 1
Type: Object (single object)
Download (2)
Skyline evokes impressions of a city hovering in the air – a contemporary crystal chandelier, an angular, corrugated apparition, inspired by a futuristic cityscape. “We saw it as abstract satellite cities floating above the dinner table, and called the first models Farsta and Husby” (two suburbs close to Stockholm) says Anna Holmquist, who together with Chandra Ahlsell, forms the design duo Folkform. Three different models were designed. All of them inspired by the architecture in Sweden synonymous to the 1960’ and 1970s. At that time a lot of focus was put on many of the suburban close to the bigger cities. Suburbans that today are seen by many as areas of disrepair. Anna is grown up in Vällingby outside Stockholm, one of those suburban areas, and has the form in her heart. Skyline provide an interesting geometric pattern of the light and the brass is untreated to allow it to age over time, a beautiful oxidized surface is to look forward to.

Design Folkform Electrical data Class I IP20 230V Description White enamelled metal or polished brass. Stand in brushed solid brass or entirely in stainless steel Connection 3 m white or gold coloured cord with floor switch and schuko plug Light source 1x9W E27 LED clear dim tone


Material main: Metal
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Lighting - Floor Mounted Lighting
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_46
Uniclass 2015 Description: Lamps
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass Number: 23-35 45 15
OmniClass Title: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
This product is available in:
Europe
  • Sweden

BIMobject®