This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Streck Floor Lamp

Unique ref.: Streck-Floor-Lamp
Brand: Örsjö Belysning
Product family: Streck
Product group: Floor lamp
Date of publishing: 2018-12-17
Edition number: 1
Type: Object (single object)
Download (2)
“Part of the way I work is very involved in how we look at things – as if we are always on a visit to a museum. Streck is the result of this – the essence of a particular type of fitting I have always loved. With just a few, very carefully selected lines, the Streck family has been given a long life,” says Joel. As always, a lot of thought has gone into the details. This includes considering how the electric cable will hang, as this is strongly connected to the longevity and appeal of the product.

Design Joel Karlsson Electrical data Class I IP20 230V Description Switch inside shade. Adjustable shade Connection 2.3 m black or warm grey textile cord with schuko plug Light source Fixed 1x 6W LED-module 130º included, dimmable


Material main: Metal
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Lighting - Floor Mounted
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_46
Uniclass 2015 Description: Lamps
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass Number: 23-35 45 15
OmniClass Title: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
This product is available in:
Europe
  • Sweden

BIMobject®