The Swing-Out Wall-Mount Cabinet is perfect for locations where floor space is at a premium. The Swing-Out has accessibility to the front and the rear of the equipment while mounted to the wall. The Swing-Out Wall-Mount Cabinet can be used in data closets, small retail locations, and small building networks. This 12RU version is convenient, small, and features a solid locking door that provides security for the installed equipment. The rugged cabinet has a 200 lb load rating and is PCI compliant.
• Wall-Mounted: Perfect for applications and areas where floor space is at a premium
• Secure: Features a locking solid front, reversible hinged door
• Rugged Construction: Welded steel construction with 200lb load rating per UL2416
• Adjustable Rack Space: Inside 12 RU EIA rack rails are adjustable
• Bonding and Grounding: UL2416 bonding and grounding
• Deep Footprint: Mount up to 23.5” deep equipment in the cabinet
• Rear Cable Entry:Large cable cut-out at rear of cabinet for large cable bundles through the wall and several smaller cable egress knockouts on rear panel
• Included Cable Rings: Includes front cable management rings
Region availability
| North America |
|---|
United States |