Publish your products
Clarity® Rear-Load Jack Patch Panel Kits, Flat, Category 5e, 6, 6a
Ortronics

Clarity® Rear-Load Jack Patch Panel Kits, Flat, Category 5e, 6, 6a



Ortronics Clarity flat rear-loading individual jack panels utilize reduced-size Clarity 6A, 6 and 5e panel jacks that can be terminated and snapped in from the back of the patch panel. A variety of panel configurations allow a wide choice of field configurable, easy to install horizontal cross connects. Panels are supplied without jacks. Jacks can be ordered individually or in full carton quantities of 24.

Features and Benefits:
  • Jacks rear load into panels: All terminations done from rear of panel
  • New positive jack latching design: Secure mounting of jacks into panel
  • High density solution: Maximizes rack space. 1RU for 24 ports. 2 RU for 48 and 72 ports
  • Panel jacks support snap-in icons: Easy designation of ports
  • Universal wiring labels on panel jacks: Supports both T568B and T568A wiring schemes
  • Includes rear cable management: Maintains good identification and management practices
  • Black Panel with Blue Silkscreen: Easy port identification. 1-24, 1-48 or 1-72
Technical specification
  • Unique ref.ortronics-1004
  • Product familyDistribution Devices
  • Product groupCopper Patch Panels
  • TypeObject (single object)
  • Date of publishing2017-01-19
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit