Publish your products
Shielded Category 6A Angled Patch Panel, TKS6A Jacks,Rear Cable Management
Ortronics

Shielded Category 6A Angled Patch Panel, TKS6A Jacks,Rear Cable Management



Ortronics flat rear-loading individual TKS jack panels utilize a rugged cast-encased shielded FTP keystone jack with an innovative tool-less design to provide Cat 6A/10G performance. The innovative recessed angled panel design helps to direct cords with greater ease to vertical rack or cabinet cable management. Jacks can be easily terminated and snapped in from the back of the patch panel. Panels are supplied with the appropriate number of jacks.

Features:
  • Recessed design with lower mounted profile
  • Rugged cast-encased keystone jack design is durable and simple to use
  • Quick tool-less termination process is user-friendly and reduces installation times
  • Rear loading design supports quick and easy option for FTP termination
  • 360 degree cable shield termination
  • IDCs support termination of 22-24AWG solid conductors
Technical specification
  • Unique ref.ortronics-1014
  • Product familyCommunication and Data Processing Equipment
  • Product groupCopper Patch Panels
  • TypeObject (single object)
  • Date of publishing2017-01-19
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit