Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
osram-fr/products/bdb34280-4aa3-4bf4-b857-33668bbeaa8d
Home
Categories
Lighting
Pendant
Novaluna S LED
Available in United States
OSRAM_FR
Follow
Novaluna S LED
Luminaire individuel Novaluna® S LED pour un montage en suspension | avec ELDACON®, distribution directe / indirecte, BAP 65 (L≤ 1 500 cd/m²) | avec un ballast électronique DALI | boîtier en profilé d'aluminium, brossé et anodisé.
Download
Technical specification
Technical specification
Unique ref.
5MC254DL3HS2
Product family
Luminaires d'intérieur à LED
Product group
Suspensions
Type
Object (single object)
Date of publishing
2014-05-22
Edition number
1
Height (mm)
33
Width (mm)
1199
Depth (mm)
365
Links
Links
Product url
http://www.siteco.com/en/fr_fr/products/indoor-luminaires-catalogue/chapter/43/category/13474/family/12714/variant/12715.html
Installation instructions
http://www.siteco.com/asset/uk_en/%2A/PDF/44272/242038-1.pdf
Technical description
http://www.osram.fr/osram_fr/produits/luminaires/luminaires-interieurs/index.jsp
Related
Related
Material main
Aluminium
Material secondary
Aluminium
Designed in
Germany
Manufactured in
Germany
Classification
Classification
BIMobject Category
Lighting - Pendant
IFC classification
Lamp
UNSPSC name
Lamps and lightbulbs
UNSPSC code
391016
Similar products
Vibia
KNIT 7470 Design by Meike Harde UL
Download
Dutton Brown
Color Cap Pendant
5.0
(
6
)
Download
Lumenwerx
CURVIA 2 XYZ, Pendant Pattern
Download
Alcon Lighting
Cylinder LED Pendant Light
Download
Alcon Lighting
Low Bay RLM Industrial LED Dome Pendant Light
Download
Lumenwerx
ELIA, Pendant, Oval
4.8
(
27
)
Download