Publish your products
AG-48-ADA - ADA Gate

AG-48-ADA - ADA Gate

The AG-48-ADA is a full height ADA compliant gate is designed with security and simplicity in mind. Ideal to place next to one of our Full Height Turnstiles with hardware to attach, It can be configured a number of ways. A door strike with panic bar, magnetic lock with push to exit button, or a typical door handle with a key and mortise lock. With tough welded steel or stainless-steel construction, a #9 mesh to resist tampering, and a heavy duty fully adjustable hydraulic self-closing hinge, this gate is sure to stand the test of time.

Options:

– 48” passage (custom upon request)

– steel with powder coating or galvanized – powder coating over galvanized – and stainless steel

– #9 mesh to resist tampering or vertical welded tubes for filler inside gate, glass with glass clamps is an optional filler for stainless ADA gate

Configurations:

-Pull/Rim Exit

-Pull/Strike/Rim Exit

-Handle/Maglock/Sensebar

-Electric Rim Exit

Specification
  • Finish

    Galvanized, Powdercoat, Powdercoat Over Galvanize, Stainless Steel

    Configuration

    Pull/Rim Exit, Pull/Strike/Rim Exit, Handle/Maglock/Sensebar, Electric Rim Exit

Technical specification
  • Unique ref.ag-48-ada-ada-gates
  • Product familyADA Gates
  • Product groupFull Height ADA Gates
  • TypeObject (single object)
  • Date of publishing2025-06-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryEngineering & Infrastructure - Pedestrian access turnstiles and gates
  • Uniclass 2015 CodePr_30_59_34
  • Uniclass 2015 DescriptionGates and turnstiles
  • CSI MasterFormat 2014 Code08 34 56
  • CSI MasterFormat 2014 TitleSecurity Gates
  • OmniClass Number23-29 00 00
  • OmniClass TitleFacility and Occupant Protection Products

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States