Publish your products
RapidFlex® High Speed Exterior Fabric Door - 993
RapidFlex® High Speed Exterior Fabric Door - 993

    RapidFlex® High Speed Exterior Fabric Door - 993

    RapidFlex®​ 993​

    With increased wind load capability and available in larger sizes.

    RapidFlex​® Model 993 is a strutted, exterior heavy-duty high speed fabric door with independently tested wind load of up to 19.5 psf*. Its industry-leading standard safety features include reversing edge, two sets of infrared obstruction detection sensors and door stop device.

    Perfect for parking garages, manufacturing, warehouse and distribution facilities.

    Engineered For High Cycles​

    Our RapidFlex​® Model 993 high speed​​ exterior fabric door has a springless design for minimal interruption and maintenance​, a direct-mounted gear drive which minimizes wear and tear, and features a variable frequency drive which eliminates sudden jolts when door is started or stopped.

    Rugged Construction

    This high speed door is made of a durable curtain material that's made of 3 layers of PVC-coated polyester and 2 layers of polyester weave​. It also features a strutted design, which helps to reduce curtain deflection and makes it quick to replace damaged sections.

    Low Maintenance ​

    Our RapidFlex​® Model 993 high speed door is a low maintenance solution with a break-away design that features impact detection and push button self-repair​. Also, it's plug and play wiring doesn't require the need of a licensed electrician.​

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specification
    • Standard max width: 20'

      Standard max height: 20'

      Speed: up to 65" per second

      Break-away self-reset: designed to break away from the side guides to minimize damage and simply reset and self-repair after the event

      Wind load: up to 19.5 PSF (Pressure/wind resistance value is the ultimate pressure tested at door width of 16')

      Wind strut: metal struts with roller windlocks

      Curtain material: 3 layers of PVC coated polyester with 2 layers of polyester weave

      Header braces: multiple braces across entire width strengthen and combat sagging

      Hood: protection from debris and moisture

      Operation: direct drive motor and gearbox system with a door stop device

      Control panel:

      • Variable frequency drive

      • NEMA 4X cULus listed

      • Onboard self-diagnostic and service reminder

      • Built-in padlockable field disconnect

      Obstruction safety detection: infrared sensors mounted in-plane to the door curtain at 18" and 50" - 54" from floor

      Reversing safety edge: wireless reversing edge

      Available supply voltages: 120V AC 1 PH, 208V AC 1PH†, 220V AC 1PH, 208V AC 3PH†, 230V AC 3PH, 460V AC 3PH, 575V AC 3PH†

      (†requires stand-alone mounted transformer)
      ** Single phase available up to 10'x10' doors.

      Warranty: 5-year limited

      Options:

      • Actuation options: push button, key switch, pull switch, motion detector, radio control, loop detector, treadle switch

      • Signal device options: red/green LED warning light, horn/strobe combination, rotating warning light

      • Programmable LED lighting system: tall light bar with red, yellow, green lighting

      • Sloped hood and non-drive end cover provide protection from debris and moisture

      • 20" high windows spaced evenly across width of door

    Technical specification
    • Unique ref.high-speed-exterior-fabric-door-993
    • Product familyCommercial Doors
    • Product groupHigh Speed Doors
    • TypeObject (single object)
    • Date of publishing2022-12-14
    • Edition number1
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 33 23.13
    • CSI MasterFormat 2014 TitleOverhead Rapid Coiling Doors
    • OmniClass Number23-17 11 19 21
    • OmniClass TitleOverhead Composite Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States