Publish your products
RapidFlex® High Speed HD Exterior Fabric Door - 994
RapidFlex® High Speed HD Exterior Fabric Door - 994

    RapidFlex® High Speed HD Exterior Fabric Door - 994

    RapidFlex®​ 994

    RapidFlex​® Model 994 is a strutted, heavy-duty exterior high speed fabric door that is perfect for large openings and is best suited for manufacturing, mining, auto/transit, and parking garage applications. It features an independently tested wind load of up to 22.0 psf. The RapidFlex​® Model 994 includes industry-leading standard safety features such as reversing edge, two sets of infrared obstruction detection sensors and door stop device.

    Our RapidFlex​® Model 994 ​high speed heavy-duty exterior door is a perfect door solution for parking garages, mining, auto/transit and manufacturing facilities.​

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specification
    • Standard max width: 24'0"

      Standard max height: 20'

      Speed: up to 55" per second

      Break-away self-reset: designed to break away from the side guides to minimize damage and simply reset and self-repair after the event

      Wind load: up to 22.0 PSF (Pressure/wind resistance value is the ultimate pressure tested at door width of 20')

      Wind strut: 4” articulating roller wind strut

      Curtain material: 3 layers of PVC coated polyester; 2 layers of polyester weave

      Vision Option: 20” high windows spaced evenly across width of door

      Operation: direct drive motor and gearbox system with a door stop device

      Control panel:

      • Variable frequency drive

      • NEMA 4X cULus listed

      • Onboard self-diagnostic and service reminder

      • Built-in padlockable field disconnect

      Obstruction detection: 2 sets of infrared sensor mounted proximity to the door path

      Reversing safety edge: wireless monitored reversing edge

      Electrical availability: 208V AC 3PH†, 230V AC 3PH; 460V AC 3PH; 575V AC 3PH†

      (†requires stand-alone mounted transformer)

      Warranty: 5-year limited

      Actuation options: push button, key switch, pull switch, motion detector, radio control, loop detector, treadle switch

      Signal device options: red/green LED warning light, horn/strobe combination, rotating warning light

      Programmable LED lighting system: tall light bar with red, yellow, green lighting

    Technical specification
    • Unique ref.high-speed-exterior-fabric-door-994
    • Product familyCommercial Doors
    • Product groupHigh Speed Doors
    • TypeObject (single object)
    • Date of publishing2022-12-14
    • Edition number1
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 33 23.13
    • CSI MasterFormat 2014 TitleOverhead Rapid Coiling Doors
    • OmniClass Number23-17 11 19 21
    • OmniClass TitleOverhead Composite Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States