Publish your products
RapidView® High Speed Exterior Metal Door – 999
RapidView® High Speed Exterior Metal Door – 999

    RapidView® High Speed Exterior Metal Door – 999

    RapidView®​ 999

    Sleek and sophisticated RapidView® Model 999 is a full view door featuring scratch-resistant polycarbonate panels with opening speeds up to 80” per second. Engineered for high cycles and easy operation, RapidView® Model 999 has been independently tested and is capable of wind load up to 50 psf*. The simple install and low maintenance add to the attractiveness of the door and features completely hinged guides, fully assembled curtains and pre-wired motor connection. RapidView® Model 999 is perfect for high traffic applications requiring aesthetic appeal and visibility.

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specification
    • Standard max width: 20'

      Standard max height: 21'

      Speed: up to 80" per second

      Wind load: up to 50 PSF (Pressure/wind resistance value is the ultimate pressure tested at door width of 15')

      Door material: aluminum and scratch-resistant polycarbonate

      Perforated option: optional powder coat-matched perforated slat for 24% open area

      Operation: direct drive motor and gearbox system

      Control panel:

      • Variable frequency drive

      • NEMA 4X

      • cULus listed

      Obstruction detection: integrated light curtain

      Reversing safety edge: wireless reversing edge

      Electrical availability: 230V AC 3PH; 460V AC 3PH; 575V AC 3PH†; ​​
      (†requires stand-alone mounted transformer)

      Warranty: 5-year limited

    Technical specification
    • Unique ref.high-speed-exterior-metal-door-999
    • Product familyCommercial Doors
    • Product groupHigh Speed Doors
    • TypeObject (single object)
    • Date of publishing2022-12-14
    • Edition number1
    Related
    • Material mainExtruded Aluminum
    • Material secondaryPolycarbonate
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 33 23.13
    • CSI MasterFormat 2014 TitleOverhead Rapid Coiling Doors
    • OmniClass Number23-17 11 13 25
    • OmniClass TitleOverhead Metal Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States