Publish your products
High Speed Exterior Rubber Door – 995

High Speed Exterior Rubber Door – 995

RapidFlex® 995

Compact, pre-installed header assembly for low headroom applications now standard.

RapidFlex® Model 995 is a heavy-duty exterior high speed rubber door that features a multi-reinforced NBR rubber curtain and high strength guide construction to withstand harsh exterior conditions. It features an independently tested wind load of up to 27.0 psf*. The RapidFlex​® Model 995 includes industry-leading standard safety features such as reversing edge, two sets of infrared obstruction detection sensors and door stop device. Perfect for parking garages, food/beverage, mining, auto/transit and manufacturing facilities.

Engineered For High Cycles

  • ​Springless design for minimal interruption and maintenance
  • Direct-mounted gear drive minimizes wear and tear
  • Variable frequency drive eliminates sudden jolts from door start/stop

Rugged Construction

  • ​Nitrile Butadiene Rubber (NBR) material is multi-reinforced with 5 layers of rubber and 4 layers of polyester weave for added strength without the weight
  • Features wind load up to 27 psf at 19’ wide

Patent-Pending Curtain Lock

  • Allows door to withstand pressure and makes the door field repair-able

Low Maintenance

  • ​Break-away design with impact detection and push button self-repair
  • Plug and play wiring (reduces the need for licensed electrician)

BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

Specification
  • Standard max width: 30'

    Standard max height: 30'

    Speed: up to 50" per second

    Break-away self-reset: designed to break away from the side guides to minimize damage and simply reset and self-repair after the event

    Wind load: up to 27.0 PSF (Pressure/wind resistance value is the ultimate pressure tested at door width of 19')

    Curtain material: 5 layers of NBR rubber; 4 layers of polyester weave

    Vision option: 20” high windows spaced evenly across width of door

    Operation: direct drive motor and gearbox system with a door stop device

    Control panel:

    • Variable frequency drive

    • NEMA 4X cULus listed

    • Onboard self-diagnostic and service reminder

    • Built-in padlockable field disconnect

    Obstruction detection: 2 sets of infrared sensor mounted proximity to the door path

    Reversing safety edge: wireless monitored reversing edge

    Electrical availability: 208V AC 3PH†, 230V AC 3PH; 460V AC 3PH; 575V AC 3PH†

    (†requires stand-alone mounted transformer)

    Warranty: 5-year limited

    Actuation options: push button, key switch, pull switch, motion detector, radio control, loop detector, treadle switch

    Signal device options: red/green LED warning light, horn/strobe combination, rotating warning light

    Programmable LED lighting system: tall light bar with red, yellow, green lighting

Technical specification
  • Unique ref.high-speed-exterior-rubber-door-995
  • Product familyCommercial Doors
  • Product groupHigh Speed Doors
  • TypeObject (single object)
  • Date of publishing2022-12-14
  • Edition number1
Related
  • Material mainRubber
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 33 23.13
  • CSI MasterFormat 2014 TitleOverhead Rapid Coiling Doors
  • OmniClass Number23-17 11 19 21
  • OmniClass TitleOverhead Composite Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States