Publish your products
High Speed Freezer and Cooler Door - 997

High Speed Freezer and Cooler Door - 997

RapidFreeze® 997

RapidFreeze® Model 997 is an interior fabric high speed freezer and cooler door that features an insulated curtain to prevent heat loss and condensation in settings where temperatures vary greatly on either side of the door opening. With a patent-pending quad-sealed guide design and an optional heated air curtain, this application driven solution is flexible enough to meet the thermal performance needs of demanding temperature and humidity combinations. RapidFreeze® 997 continues the Overhead Door™ brand tradition of delivering superior performance, speed and longevity, while providing cutting edge engineering innovation. This freezer and cooler door has been designed especially for cold storage along with food and beverage facilities.

Features

Thermal performance

  • Insulated curtain provides barrier to prevent heat loss and condensation
  • Actively heated guides ensure the complete height of the guide has uniform temperature to ensure smooth door movement
  • Quad-sealed, insulated guides prevent guide condensation and conditioned air loss around the curtain

Speed

  • Opening speed up to 80” per second

Built for tough, high-cycle operation

  • Breakaway bottom bar is easily reset from either side of the opening in case of accidental forklift contact
  • Springless design requires minimal interruptions for maintenance
  • Direct-mounted gear drive system minimizes wear and tear
  • Variable frequency drive eliminates sudden jolts from door start/stop

BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

Specification
  • Standard max width: 12'

    Standard max height: 18'

    Opening speed: up to 80" per second

    Closing speed: up to 40" per second

    Break-away self-reset

    Wind load: up to 2.0 PSF (pressure/wind resistance value is the ultimate pressure tested at door width of 10')

    Curtain panel: 2 layers of PVC coated polyester with 1 layer of polyester weave and conductive plus radiant insulation

    Operation: direct drive motor and gearbox system with a door stop device

    Control panel:

    • Variable frequency drive - NEMA 4X

    • cULus listed

    • Onboard self-diagnostic and service reminder

    • Built-in padlockable field disconnect; includes power for guide heater and blower

    Guide design: thermally broken, with active heat, quad brush seals and front/rear breakaway capabilities

    Obstruction safety detection: Infrared sensors mounted in-plane to the door curtain at 16" and 50" - 54" from floor

    Reversing safety edge: wireless reversing edge

    Electrical availability: 230V AC 3PH; 460V AC 3PH; 575V AC 3PH†

    (†requires stand-alone mounted transformer)

    Warranty: 5-year limited

    Actuation options: push button, key switch, pull switch, loop detector, motion detector, treadle switch, radio control

    Signal device options: red/green LED warning light, horn/strobe combination, rotating warning light

    Programmable LED lighting system: tall light bar with red, yellow, green lighting

Technical specification
  • Unique ref.high-speed-freezer-and-cooler-door-997
  • Product familyCommercial Doors
  • Product groupHigh Speed Doors
  • TypeObject (single object)
  • Date of publishing2022-12-14
  • Edition number1
Related
  • Material mainFabric
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 34 13
  • CSI MasterFormat 2014 TitleCold Storage Doors
  • OmniClass Number23-17 11 19 21
  • OmniClass TitleOverhead Composite Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States